[Class 1] Precision Granite EA719XA-3

[Class 1] Precision Granite EA719XA-3

【Product Specifications】
・Material-Granite
・JIS 1 grade product
・High rigidity, corrosion resistant, wear resistant properties, and free from aging and rust
・Flatness…7μm
・Dim. (mm)…250 x 250 x 75
・Weight…14kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XA-3

Part Number
EA719XA-3
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XA-3 in the [Class 1] Precision Granite EA719XA-3 series.

Additional Products in this Category

Tech Support