[Class 1] Precision Granite EA719XA-5

[Class 1] Precision Granite EA719XA-5

【Product Specifications】
・Material-Granite
・JIS 1 grade product
・High rigidity, corrosion resistant, wear resistant properties, and free from aging and rust
・Flatness…9μm
・Dim. (mm)…300 x 450 x 100
・Weight…40kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XA-5

Part Number
EA719XA-5
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XA-5 in the [Class 1] Precision Granite EA719XA-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support