[Class 0] Precision Granite EA719XB-3

[Class 0] Precision Granite EA719XB-3

【Product Specifications】
・Material-Granite
・JIS 0 grade product
・High rigidity, corrosion resistant, wear resistant properties, and free from aging and rust
・Flatness…3.5μm
・Dim. (mm)…250 x 250 x 75
・Weight…14kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XB-3

Part Number
EA719XB-3
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XB-3 in the [Class 0] Precision Granite EA719XB-3 series.

Additional Products in this Category

Tech Support