[Class 0] Precision Granite EA719XB-4

[Class 0] Precision Granite EA719XB-4

【Product Specifications】
・Material-Granite
・JIS 0 grade product
・High rigidity, corrosion resistant, wear resistant properties, and free from aging and rust
・Flatness…4μm
・Dim. (mm)…300 x 300 x 100
・Weight…27kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XB-4

Part Number
EA719XB-4
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XB-4 in the [Class 0] Precision Granite EA719XB-4 series.

Additional Products in this Category

Tech Support