[Class 0] Surface Plate For Precision Inspection EA719XD-21

[Class 0] Surface Plate For Precision Inspection EA719XD-21

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…3μm
・Dim. (mm)…100 x 150 x 45
・Weight…3kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XD-21

Part Number
EA719XD-21
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XD-21 in the [Class 0] Surface Plate For Precision Inspection EA719XD-21 series.

Additional Products in this Category

Tech Support