[Class 0] Surface Plate For Precision Inspection EA719XD-25

[Class 0] Surface Plate For Precision Inspection EA719XD-25

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…3.5μm
・Dim. (mm)…200 x 300 x 55
・Weight…13kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XD-25

Part Number
EA719XD-25
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XD-25 in the [Class 0] Surface Plate For Precision Inspection EA719XD-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support