• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 10/26/2019 to 10:00 a.m. (EDT) 10/27/2019. We apologize for the inconvenience.

[Class 0] Surface Plate For Precision Inspection EA719XD-27

[Class 0] Surface Plate For Precision Inspection EA719XD-27

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…4μm
・Dim. (mm)…300 x 300 x 85
・Weight…24kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XD-27

Part Number
EA719XD-27
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XD-27 in the [Class 0] Surface Plate For Precision Inspection EA719XD-27 series.

Additional Products in this Category

Tech Support