[Class 1] Surface Plate For Precision Inspection EA719XD-3

[Class 1] Surface Plate For Precision Inspection EA719XD-3

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…7μm
・Dim. (mm)…150 x 200 x 50
・Weight…5.5kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XD-3

Part Number
EA719XD-3
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XD-3 in the [Class 1] Surface Plate For Precision Inspection EA719XD-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support