[Class 1] Surface Plate For Precision Inspection EA719XD-5

[Class 1] Surface Plate For Precision Inspection EA719XD-5

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…7μm
・Dim. (mm)…200 x 300 x 55
・Weight…13kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XD-5

Part Number
EA719XD-5
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XD-5 in the [Class 1] Surface Plate For Precision Inspection EA719XD-5 series.

Additional Products in this Category

Tech Support