[Class 1] Surface Plate For Precision Inspection EA719XD-6

[Class 1] Surface Plate For Precision Inspection EA719XD-6

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…7μm
・Dim. (mm)…250 x 250 x 85
・Weight…19kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XD-6

Part Number
EA719XD-6
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XD-6 in the [Class 1] Surface Plate For Precision Inspection EA719XD-6 series.

Additional Products in this Category

Tech Support