• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 10:00 a.m. (EDT) 6/23/2019. We apologize for the inconvenience.

Tape Measure EA720CB-15

Tape Measure EA720CB-15

【Product Specifications】
・JIS top grade product
・With shock absorber
・With stud marks(↓)
・Without belt hook
・Material-Spring, tape: steel
・Tape length…5.5m
・Width…16mm

Part Number

Configured Part Number is shown.

EA720CB-15

Part Number
EA720CB-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CB-15 in the Tape Measure EA720CB-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support