Tape Measure With Stopper (Double-Sided Scale) EA720CE-7

Tape Measure With Stopper (Double-Sided Scale) EA720CE-7

【Product Specifications】
・JIS top grade product
・Double-sided scale
・With belt hanging hook
・Material-Spring, tape: steel
・Tape length…7.5m
・Width…25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720CE-7

Part Number
EA720CE-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CE-7 in the Tape Measure With Stopper (Double-Sided Scale) EA720CE-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support