[Nylon Coated] Tape Measure With Stopper(Stainless Spring/With Quick Holder+Magnet nail) EA720CM-155

[Nylon Coated] Tape Measure With Stopper(Stainless Spring/With Quick Holder+Magnet nail) EA720CM-155

【Product Specifications】
・JIS1 class.
・Material-Spring:stainless steel, tape:Steel
・With 455mm pitch stud mark.
・With shock absorber.
・High durability nylon coating
・Short stroke stopper (Stops tapes with 1/2 operation of the conventional one.)
・Length-5.5m
・Width-25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720CM-155

Part Number
EA720CM-155
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CM-155 in the [Nylon Coated] Tape Measure With Stopper(Stainless Spring/With Quick Holder+Magnet nail) EA720CM-155 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support