[Nylon Coated] Tape Measure With Stopper (With Quick Holder+Magnet nail) EA720CM-75

[Nylon Coated] Tape Measure With Stopper (With Quick Holder+Magnet nail) EA720CM-75

【Product Specifications】
・JIS1 class.
・Material-Spring, tape:Steel
・With 455mm pitch stud mark.
・With shock absorber.
・High durability nylon coating
・Short stroke stopper (Stops tapes with 1/2 operation of the conventional one.)
・Length-7.5m
・Width-25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720CM-75

Part Number
EA720CM-75
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CM-75 in the [Nylon Coated] Tape Measure With Stopper (With Quick Holder+Magnet nail) EA720CM-75 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support