[Nylon Coated] Tape Measure EA720CS-155

[Nylon Coated] Tape Measure EA720CS-155

【Product Specifications】
・JIS No.1 class
・Material-Spring:stainless steel、tape:steel
・High durability nylon coat
・With 455mm-pitch stud mark
・With shock absorber
・With belt hook
・Double brakes
・Tape length-5.5mm
・Width-19mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720CS-155

Part Number
EA720CS-155
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CS-155 in the [Nylon Coated] Tape Measure EA720CS-155 series.

Additional Products in this Category

Tech Support