Tape Measure (Nylon Coating) EA720JC-5.5

Tape Measure (Nylon Coating) EA720JC-5.5

【Product Specifications】
・JIS top grade product
・Tape length-5.5m
・Width-25mm
・Material-Spring: SUS301Tape: steel (Nylon coating)
・With belt hanging hook
・With 455mm pitch mark
・Zero point correction movable hook
・With shock absorber
・Hook guard bumper

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720JC-5.5

Part Number
EA720JC-5.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720JC-5.5 in the Tape Measure (Nylon Coating) EA720JC-5.5 series.

Additional Products in this Category

Tech Support