[Hardened Stainless Steel] Workshop Ruler EA720YK-71

[Hardened Stainless Steel] Workshop Ruler EA720YK-71

【Product Specifications】
・Material-Hardened stainless steel (INOX)
・With wooden case
・Millimeter scales
・Length x Width x Thickness (mm)…500 x 30 x 6
・Straightness (μm)…35

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720YK-71

Part Number
EA720YK-71
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YK-71 in the [Hardened Stainless Steel] Workshop Ruler EA720YK-71 series.

Additional Products in this Category

Tech Support