[Bevel Type] steel Straight Edge [A-Grade] EA720YS-19

[Bevel Type] steel Straight Edge [A-Grade] EA720YS-19

【Product Specifications】
・Material-Carbon tool steel
・Polish finish
・A part of it is bevel.
・Suitable for marking-off work.
・Length x Width x Thickness…1,500 x 75 x 8mm
・Straightness…40μm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720YS-19

Part Number
EA720YS-19
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YS-19 in the [Bevel Type] steel Straight Edge [A-Grade] EA720YS-19 series.

Additional Products in this Category

Tech Support