Cutting Scale EA720YW-110

Cutting Scale EA720YW-110

【Product Specifications】
・Material-Body:aluminum, Thin plate:stainless steel
・With scale of equivalent to shaku
・W left-based type, with the starting point on left sides for both sides.
・Stainless steel thin plate is attached so that blade does not dig into the cutterface.
・With non-slip rubber on the back
・Measuring scale-1000mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720YW-110

Part Number
EA720YW-110
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YW-110 in the Cutting Scale EA720YW-110 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support