Straight Ruler (Steel) EA720YY-25

Straight Ruler (Steel) EA720YY-25

【Product Specifications】
・Equivalent to JIS top grade
・Scale-2.5m to both sides with the center as 0
・Length-5m
・Width-13mm
・Thickness-Approx. 0.3mm (including adhesive tape)
・Tape material-Steel
・The tape can be affixed just by removing the backing paper, and italso can be cut.
・For machine and workbench where dimensions need to be checked

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720YY-25

Part Number
EA720YY-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YY-25 in the Straight Ruler (Steel) EA720YY-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support