Clamping Part (Parallel) Set EA720YZ-12

Clamping Part (Parallel) Set EA720YZ-12

【Product Specifications】
・Accuracy (width, height)-±0.02mm
・With wooden case
・Qty. (set)…5
・Width…4 to 10
・Height…12 to 32
・Length…100

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720YZ-12

Part Number
EA720YZ-12
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YZ-12 in the Clamping Part (Parallel) Set EA720YZ-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support