Clamping Part (Parallel) Set EA720YZ-14

Clamping Part (Parallel) Set EA720YZ-14

【Product Specifications】
・Accuracy (width, height)-±0.02mm
・With wooden case
・Qty. (set)…4
・Width…8 to 16
・Height…25 to 50
・Length…160

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720YZ-14

Part Number
EA720YZ-14
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YZ-14 in the Clamping Part (Parallel) Set EA720YZ-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support