Parallel Set EA720YZ-5

Parallel Set EA720YZ-5
  • Volume Discount

【Product Specifications】
・Wooden case
・N. of pcs…5
・Width…4 to 10
・Length…100
・Height…12 to 32

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720YZ-5

Part Number
EA720YZ-5
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YZ-5 in the Parallel Set EA720YZ-5 series.

Additional Products in this Category

Tech Support