Laser Range Finder EA720ZL-10

Laser Range Finder EA720ZL-10

【Product Specifications】
・Measurement range-0.05 to 120m(depend on the conditions)
・Minimum indication unit-1mm
・Accuracy-±1.0mm
・Wavelength-635nm
・Output-<1mW(class Ⅱ)
・Built-in tilt sensor-Range:360°、accuracy to laser beam:±0.2°、accuracy to housing:±0.2°
・Dustproof and waterproof-IP65
・Function-Distance、area、volume、 Pythagorean data、triangular area、area angle、min/max measurement、painter、horizontal distance、height tracking、addition and subtraction of distance、stake-out、20 memories、backlight、timer
・Power supply-AAA battery×2 pcs(including)
・Dim.-55(W)×31(D)×122(H)mm
・Weight-155g(including batteries)
・Tripod screw dia.-1/4"
・Accessories-Portable case×1 pc、strap×1 pc
・Tilt sensor-Clinometery and standard confirmation are possible by a tilt sensor of 360°. In the case of 360°tilt sensor , can confirm tilt on the head.
・Protect with strong rubber , and the solid body which the fall test from 2m cleared.
・Specification-Body

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA720ZL-10

Part Number
EA720ZL-10
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support