20 - 100cN.m [1/4"sq]TorqueDriver EA723HE-2

20 - 100cN.m [1/4"sq]TorqueDriver EA723HE-2

【Product Specifications】
・Square drive-1/4
・Accuracy-±6%
・Length--2:178mm,-3・-4:250mm
・Torque range-20 to 100cN・m
・Minimum scale-5cN・m
・Tightening torque measurement
・-3,-4-with slide T bar

Edit Part Configuration

Part Number

Configure to get your Part Number

EA723HE-2

Part Number
EA723HE-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA723HE-2 in the 20 - 100cN.m [1/4"sq]TorqueDriver EA723HE-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support