[Ratchet Type] Torque Wrench EA723HP-6A

[Ratchet Type] Torque Wrench EA723HP-6A

【Product Specifications】
・Accuracy …±4%
・Possible To Be Used For Reverse-screws By Replacing The Insert.
・Square Drive …3/4
・Torque Range (N・m)…75 To 400
・Minimum Scale(N,M) …1.0
・Length(Mm) …686

Edit Part Configuration

Part Number

Configure to get your Part Number

EA723HP-6A

Part Number
EA723HP-6A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support