Depth Gauge EA725F-30

Depth Gauge EA725F-30

【Product Specifications】
・Measurement range-0 to 10mm
・Resolution-0.1mm
・Dim.-54(W) x 18(D) x 62(H)mm
・Weight-80g
・Material-Body: steel
・The 3-level color indication shows safe, caution, and danger at a glance.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA725F-30

Part Number
EA725F-30
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725F-30 in the Depth Gauge EA725F-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support