Pressure Gauge EA729BC-6

Pressure Gauge EA729BC-6

【Product Specifications】
・Connection-PF3/8
・Bourdon tube type
・Pressure (MPa)…0 to 0.6
・Gauge dia. (mm)…75
・Accuracy class…1.6 class

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA729BC-6

Part Number
EA729BC-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729BC-6 in the Pressure Gauge EA729BC-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support