Pressure Gauge With Flange (Round Flange Type) EA729CD-15

Pressure Gauge With Flange (Round Flange Type) EA729CD-15

【Product Specifications】
・Connection-G(PF)3/8
・Bourdon tube type
・Pressure (MPa)…0 to 1.5
・Gauge dia.…75mm
・OD…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA729CD-15

Part Number
EA729CD-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729CD-15 in the Pressure Gauge With Flange (Round Flange Type) EA729CD-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support