Pressure Gauge (Embedded Type) EA729CG-35

Pressure Gauge (Embedded Type) EA729CG-35

【Product Specifications】
・OD-80mm
・Gauge dia.-60mm
・Connection-PF1/4
・Pressure (MPa)…0 to 3.5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA729CG-35

Part Number
EA729CG-35
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729CG-35 in the Pressure Gauge (Embedded Type) EA729CG-35 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support