Pressure Gauge EA729DA-1

Pressure Gauge EA729DA-1

【Product Specifications】
・Connection-G(PF)3/8
・Pressure (MPa)…0 to 0.1
・Dia.…75mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA729DA-1

Part Number
EA729DA-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729DA-1 in the Pressure Gauge EA729DA-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support