• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Digital Thermo, Hygrometer EA742GK-1

Digital Thermo, Hygrometer EA742GK-1

【Product Specifications】
・For environment measurement of computer room, inside of factory, laboratory, etc.
・Measurement range-Temperature: -10 to 60℃Humidity: 20.0 to 98.0%RH (23℃)
・Resolution-0.1℃ (-9.9℃ or higher), 1℃ (at other range)
・Dim.-Body: 63(W) x 40(D) x 174(H)mm,Sensor: dia. 20 x 224(L)mm
・Cord length-1,340mm
・Weight-About 260g (including batteries)
・Power supply-AAA battery x 2 pcs
・Measurement accuracy- Temperature: 15 to +35℃: ±0.5℃, Humidity: ±3%RH

Part Number

Configured Part Number is shown.

EA742GK-1

Part Number
EA742GK-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742GK-1 in the Digital Thermo, Hygrometer EA742GK-1 series.

Additional Products in this Category

Tech Support