• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Zoom Monocular EA757X-31 (EA757X-31) (Part Numbers)

Zoom Monocular EA757X-31

【Product Specifications】
・Magnification-10 to 30 x
・Object lens dia.-21mm
・Shortest focusing distance- 2.5m
・Dim.-Dia. 34 x 106mm
・Weight-89g
・Accessories-Case, Strap
・Bright and clear magenta coating

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA757X-31

Part Number
EA757X-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757X-31 in the Zoom Monocular EA757X-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support