• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Zoom Monocular EA757X-32 (EA757X-32) (Part Numbers)

Zoom Monocular EA757X-32

【Product Specifications】
・Magnification-15 to 50 x
・Object lens dia.-21mm
・Dim.-Dia. 34 x 106mm
・Weight-121g
・Shortest focusing distance-2.5m
・Accessories-With case, strap, and tripod adapter

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA757X-32

Part Number
EA757X-32
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757X-32 in the Zoom Monocular EA757X-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support