• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Monocular EA757X-33 (EA757X-33) (Part Numbers)

Monocular EA757X-33

【Product Specifications】
・Accessories-Case, strap, lens cloth
・Magnification-7 to 21x
・Object lens dia.-21mm
・Shortest focusing distance-5m
・Size-39 x 33 x 106mm
・Weight-77g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA757X-33

Part Number
EA757X-33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757X-33 in the Monocular EA757X-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support