Monocular EA757X-6 (EA757X-6) (Part Numbers)

Monocular EA757X-6

【Product Specifications】
・Magnification-8 x
・Object lens dia.-20mm
・With case
・Dim.-34 x 94 to 127mm
・Weight-112g
・Shortest focusing distance-30cm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA757X-6

Part Number
EA757X-6
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757X-6 in the Monocular EA757X-6 series.

Additional Products in this Category

Tech Support