• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Monocular EA757X-7B (EA757X-7B) (Part Numbers)

Monocular EA757X-7B

【Product Specifications】
・Dim.-40 x 73 x 35mm
・Magnification-10 x
・Weight-70g
・Object lens dia.-20mm
・Shortest focusing distance-5m
・Color…Black
・Lens are called red multi coating lens which have anti-ultraviolet and infrared-light.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA757X-7B

Part Number
EA757X-7B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757X-7B in the Monocular EA757X-7B series.

Additional Products in this Category

Tech Support