LED Headlight EA758WB-5

LED Headlight EA758WB-5

【Product Specifications】
・Light source-LED bulb
・Brightness-1 LED: 14 lumens,3 LEDs: 30 lumens
・Battery life-Approx. 19 hours (strong), 47 hours (weak)
・Weight-90g (including batteries)
・Lens dim.-32 x 22mm
・With cloth and rubber headbands
・Switchable between1 LED and 3 LEDs
・UL-compliant product, Explosion-proof construction
・Battery…AAA size battery x 3 pcs (included)
・Belt width…25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758WB-5

Part Number
EA758WB-5
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support