Clear Book EA762CC-3D

Clear Book EA762CC-3D

【Product Specifications】
・A4 size S type
・Cover-PP sheet
・Translucent sheet to identify the contents appropriately.
・PP pocket: -2D: 80 sheets, -3D: 100 sheets
・Color mat
・Dim. (mm)…240(W) x 62(D) x 307(H)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA762CC-3D

Part Number
EA762CC-3D
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762CC-3D in the Clear Book EA762CC-3D series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support