Adhesive Memo EA762GA-30

Adhesive Memo EA762GA-30

【Product Specifications】
・Tag size-50mmx10m
・Case size-55x55x30mm
・The tube can be cut to a desired length.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA762GA-30

Part Number
EA762GA-30
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762GA-30 in the Adhesive Memo EA762GA-30 series.

Additional Products in this Category

Tech Support