Adhesive Memo EA762GA-4A

Adhesive Memo EA762GA-4A

【Product Specifications】
・Size …76.2×25.4mm
・Qty. Per Unit …100Sheet ×2 Pcs
・Color…Pink
・Strong adhesion type to be able to put well
・The character Eye-Friendly Pastel Color

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA762GA-4A

Part Number
EA762GA-4A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762GA-4A in the Adhesive Memo EA762GA-4A series.

Additional Products in this Category

Tech Support