Ballpoint Pen EA765MG-103A

Ballpoint Pen EA765MG-103A

【Product Specifications】
・Length-143mm
・Ball dia.-0.7mm
・Ink color-Black
・Soft and elastic grip to fit your fingers
・Refill-EA765MG-161 to -163
・Body color…Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-103A

Part Number
EA765MG-103A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-103A in the Ballpoint Pen EA765MG-103A series.

Additional Products in this Category

Tech Support