Knock Type Ballpoint Pen EA765MG-15

Knock Type Ballpoint Pen EA765MG-15

【Product Specifications】
・Length-140mm
・Ball dia.-0.7mm
・Refill-EA765MG-161 to -163
・Eco Mark-certified product
・Ink color…Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-15

Part Number
EA765MG-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-15 in the Knock Type Ballpoint Pen EA765MG-15 series.

Additional Products in this Category

Tech Support