Pressure Feed Type Refill for Ballpoint Pen EA765MG-206

Pressure Feed Type Refill for Ballpoint Pen EA765MG-206

【Product Specifications】
・For EA765MG-85・-86 Replacement Core
・Ink Color …Red
・Size…Shaft Dia. Dia 7.95×111.5mm
・Pole Dia. …1.0mm
・Weight …4.4g
・Qty. Per Unit …1 Pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-206

Part Number
EA765MG-206
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-206 in the Pressure Feed Type Refill for Ballpoint Pen EA765MG-206 series.

Additional Products in this Category

Tech Support