Knock Type Gel Ink Ballpoint Pen Refill EA765MG-281A

Knock Type Gel Ink Ballpoint Pen Refill EA765MG-281A

【Product Specifications】
・For EA765MG-281, 281B Replacement Core
・Pole Dia. …0.5mm
・Ink Color …Black
・Qty. Per Unit …10 Pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-281A

Part Number
EA765MG-281A
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-281A in the Knock Type Gel Ink Ballpoint Pen Refill EA765MG-281A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support