Knock Type Gel Ink Ballpoint Pen EA765MG-281B

Knock Type Gel Ink Ballpoint Pen EA765MG-281B

【Product Specifications】
・Length-139.5mm
・Lead dia.-0.5mm
・Eco Mark-certified product
・Ink color-Black
・Qty. per unit-10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-281B

Part Number
EA765MG-281B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-281B in the Knock Type Gel Ink Ballpoint Pen EA765MG-281B series.

Additional Products in this Category

Tech Support