Knock Type Gel Ink Ballpoint Pen EA765MG-283

Knock Type Gel Ink Ballpoint Pen EA765MG-283

【Product Specifications】
・Ball dia.-0.5mm
・Length-139.5mm
・-281, -282 and -283 are eco mark certified products.
・Ink color…Blue
・Qty/unit…1 pc

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-283

Part Number
EA765MG-283
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-283 in the Knock Type Gel Ink Ballpoint Pen EA765MG-283 series.

Additional Products in this Category

Tech Support