Extra Thin Ballpoint Pen EA765MG-41BA

Extra Thin Ballpoint Pen EA765MG-41BA

【Product Specifications】
・Length-140mm
・Ball dia.-0.38mm
・Gel-ink.
・Ink Color-Black
・Qty. per unit-1 pc

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-41BA

Part Number
EA765MG-41BA
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-41BA in the Extra Thin Ballpoint Pen EA765MG-41BA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • WOOD CUT 2
    WOOD CUT 2

    YAMASHINSEIKYO

    Days to Ship : 4 Days or more

Tech Support