Ballpoint Pen EA765MG-49

Ballpoint Pen EA765MG-49

【Product Specifications】
・Length-140mm
・Ball dia.-1.0mm
・Eco Mark-certified product
・Ink color-Blue
・Qty. per unit-10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-49

Part Number
EA765MG-49
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-49 in the Ballpoint Pen EA765MG-49 series.

Additional Products in this Category

Tech Support