[Black, Red, Blue, Green] Mechanical Pencil/Ballpoint Pen EA765MG-64

[Black, Red, Blue, Green] Mechanical Pencil/Ballpoint Pen EA765MG-64

【Product Specifications】
・Ball dia.-0.7mm
・Lead dia.-0.5mm
・Length-148.8mm
・4-color ballpoint pen (black, red, blue, green)
・Body color…Black
・Qty/unit…1 pc

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-64

Part Number
EA765MG-64
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-64 in the [Black, Red, Blue, Green] Mechanical Pencil/Ballpoint Pen EA765MG-64 series.

Additional Products in this Category

Tech Support